text.skipToContent text.skipToNavigation

PRR14SW160D

By Powerohm 

Catalog ID: PRR14SW160D

By Powerohm
Catalog ID:  PRR14SW160D
Westinghouse Replacement Part - Type W & TM Wirewound, 160 A, 160 Ohms, MFG Part Number-47D0146G16
  • SR resistors are suitable for continuous duty applications where high resistance and low current are required
  • Withstands considerable shock and hence suitable for high vibration applications
  • SR type Smoothwound Resistors can be used in any AC or DC power circuit
  • Continuous Amperage - 160

More Options

Product Details

General

Application Westinghouse
Maximum Temperature Rise 375 °C
Resistance Ohms 160 Ohm
Type W & TM Wirewound

Dimensions

Length 14 in
Width 2.875 in

Electrical Ratings

Current / Amperage Rating 160 A
Maximum Current Rating Amps Continuous 160