text.skipToContent text.skipToNavigation

PRR14SW400D-A

by Powerohm 

Catalog ID: PRR14SW400D-A

Westinghouse Replacement Part, Type W-A & TM-A Adjustable Wirewound, 400 Ohms, 1.2 A, MFG Part Number-47D0146G20-A

Product Details

General

Application Westinghouse
Maximum Temperature Rise 375 °C
Resistance Ohms 400 Ohm
Type Wirewound Type W-A & TM-A

Dimensions

Length 14 in

Electrical Ratings

Current / Amperage Rating 1.2 A
Maximum Current Rating Amps Continuous 1.2 Amps