text.skipToContent text.skipToNavigation

PRR14SW6D40

by Powerohm 

Catalog ID: PRR14SW6D40

Westinghouse Replacement Part - Type W & TM Wirewound, 10 A, 6.4 Ohms, MFG Part Number-47D0146G02

  • SXR resistors are suitable for continuous duty applications where high resistance and low current are required
  • Withstands considerable shock and hence suitable for high vibration applications
  • SXR type Smoothwound Resistors can be used in any AC or DC power circuit
  • Continuous Amperage - 10

Product Details

General

Application Westinghouse
Lead Length 4
Maximum Temperature Rise 375 °C
Nominal Current (A) 600
Resistance Ohms 6.4 Ohm
Type W & TM Wirewound

Dimensions

Length 6.4 in
Width 2.875 in

Electrical Ratings

Current / Amperage Rating 10 A
Maximum Current Rating Amps Continuous 10