text.skipToContent text.skipToNavigation

PRR17SE1D30

by Powerohm 

Catalog ID: PRR17SE1D30

Westinghouse Replacement Part, Type E & M Edgewound, 1.3 Ohms, 28 A, MFG Part Number-2085A26G15

Product Details

General

Application Westinghouse
Maximum Temperature Rise 375 °C
Resistance Ohms 1.3 Ohm
Type Edgewound Type E & M

Dimensions

Length 17 in

Electrical Ratings

Current / Amperage Rating 28 A
Maximum Current Rating Amps Continuous 28 Amps