text.skipToContent text.skipToNavigation

PRR17SE3D50

by Powerohm 

Catalog ID: PRR17SE3D50

Westinghouse Replacement Part, Type E & M Edgewound, 3.5 Ohms, 15 A, MFG Part Number-2085A26G21

Product Details

General

Application Westinghouse
Maximum Temperature Rise 375 °C
Resistance Ohms 3.5 Ohm
Type Edgewound Type E & M

Dimensions

Length 17 in

Electrical Ratings

Current / Amperage Rating 15 A
Maximum Current Rating Amps Continuous 15 Amps