text.skipToContent text.skipToNavigation

PRR17SW16D0

by Powerohm 

Catalog ID: PRR17SW16D0

Westinghouse Replacement Part, Type W & TM Wirewound, 16 Ohms, 7 A, MFG Part Number-04D7908G06

Product Details

General

Application Westinghouse
Maximum Temperature Rise 375 °C
Resistance Ohms 16 Ohm
Type Wirewound Type W & TM

Dimensions

Length 17 in

Electrical Ratings

Current / Amperage Rating 7 A
Maximum Current Rating Amps Continuous 7 Amps