text.skipToContent text.skipToNavigation

PRR17SW50D0-A

by Powerohm 

Catalog ID: PRR17SW50D0-A

Westinghouse Replacement Part, Type W-A & TM-A Adjustable Wirewound, 50 Ohms, 4 A, MFG Part Number-04D7908G11-A

Product Details

General

Application Westinghouse
Maximum Temperature Rise 375 °C
Resistance Ohms 50 Ohm
Type Wirewound Type W-A & TM-A

Dimensions

Length 17 in

Electrical Ratings

Current / Amperage Rating 4 A
Maximum Current Rating Amps Continuous 4 Amps