text.skipToContent text.skipToNavigation

PRR17SW6D40

by Powerohm 

Catalog ID: PRR17SW6D40

Westinghouse Replacement Part, Type W & TM Wirewound, 6.4 Ohms, 11 A, MFG Part Number-04D7908G02

Product Details

General

Application Westinghouse
Maximum Temperature Rise 375 °C
Resistance Ohms 6.4 Ohm
Type Wirewound Type W & TM

Dimensions

Length 17 in

Electrical Ratings

Current / Amperage Rating 11 A
Maximum Current Rating Amps Continuous 11 Amps