text.skipToContent text.skipToNavigation

PRR20SE4D30

by Powerohm 

Catalog ID: PRR20SE4D30

Westinghouse Replacement Part, Type E & M Edgewound, 4.3 Ohms, 15 A, MFG Part Number-2085A27G21

Product Details

General

Application Westinghouse
Maximum Temperature Rise 375 °C
Resistance Ohms 4.3 Ohm
Type Edgewound Type E & M

Dimensions

Length 20 in

Electrical Ratings

Current / Amperage Rating 15 A
Maximum Current Rating Amps Continuous 15 Amps