text.skipToContent text.skipToNavigation

PRR20SE7D60

by Powerohm 

Catalog ID: PRR20SE7D60

Westinghouse Replacement Part, Type E & M Edgewound, 7.6 Ohms, 12 A, MFG Part Number-2085A27G24

Product Details

General

Application Westinghouse
Maximum Temperature Rise 375 °C
Resistance Ohms 7.6 Ohm
Type Edgewound Type E & M

Dimensions

Length 20 in

Electrical Ratings

Current / Amperage Rating 12 A
Maximum Current Rating Amps Continuous 12 Amps