text.skipToContent text.skipToNavigation

PRR20SED630

by Powerohm 

Catalog ID: PRR20SED630

Westinghouse Replacement Part, Type E & M Edgewound, 0.63 Ohms, 44 A, MFG Part Number-2085A27G10

Product Details

General

Application Westinghouse
Maximum Temperature Rise 375 °C
Resistance Ohms 0.63 Ohm
Type Edgewound Type E & M

Dimensions

Length 20 in

Electrical Ratings

Current / Amperage Rating 44 A
Maximum Current Rating Amps Continuous 44 Amps