SKU-RH180
SKU-RH180
PPHID-2546989-8

PRRH260-G | Replacement Part

Brand:

Powerohm Resistors

Catalog ID:

PRRH260-G

Post Glover Replacement Part, HC Ribbon Resistor, 0.115 Ohms, 260 A, MFG Part Number-RH260-G

Post Glover Replacement PartNumber-RH260-G

Product details

General

Maximum Temperature Rise
375 °C
Resistance Ohms
0.115 Ohm
Type
HC Wide Strip Resistor Type

Dimensions

Length
26.5 in

Electrical Ratings

Current / Amperage Rating
260 A
Maximum Current Rating Amps Continuous
260 Amps
Wattage
7774 W

Resources and downloads