SKU-PR112A140
SKU-PR112A140
PPHID-2546989-6

PRSSG84 | Replacement Part

Brand:

Powerohm Resistors

Catalog ID:

PRSSG84

IPC Replacement Part, SSG Grid Resistor, 1.09 Ohms, 84 A, MFG Part Number-SSG84

IPC MFG Part Number-SSG84

Product details

General

Maximum Temperature Rise
375 °C
Resistance Ohms
1.09 Ohm
Type
Grid Resistor Type SSG

Dimensions

Length
26.5 in

Electrical Ratings

Current / Amperage Rating
84 A
Maximum Current Rating Amps Continuous
84 Amps

Resources and downloads