SKU-RH180
SKU-RH180
PPHID-913258-16

PRSSR-350 | Replacement Part

Brand:

Powerohm Resistors

Catalog ID:

PRSSR-350

IPC Replacement Part, SSR Ribbon Resistor, 0.074 Ohms, 350 A, MFG Part Number-SSR-350

IPC MFG Part Number-SSR-350

Product details

General

Maximum Temperature Rise
375 °C
Resistance Ohms
0.074 Ohm
Type
Ribbon Resistor Type SSR

Dimensions

Length
26.5 in

Electrical Ratings

Current / Amperage Rating
350 A
Maximum Current Rating Amps Continuous
350 Amps

Resources and downloads