text.skipToContent text.skipToNavigation

PRSSR-525

by Powerohm 

Catalog ID: PRSSR-525

IPC Replacement Part, SSR Ribbon Resistor, 0.035 Ohms, 525 A, MFG Part Number-SSR-525

Product Details

General

Maximum Temperature Rise 375 °C
Resistance Ohms 0.035 Ohm
Type Ribbon Resistor Type SSR

Dimensions

Length 26.5 in

Electrical Ratings

Current / Amperage Rating 525 A
Maximum Current Rating Amps Continuous 525 Amps