text.skipToContent text.skipToNavigation

PRSW12-11-A

by Powerohm 

Catalog ID: PRSW12-11-A

Post Glover Replacement Part, SWA Smoothwound Resistor, 2.4 Ohms, 13 A, MFG Part Number-SW12-11-A

Adjustable Taps and Spacing

Product Details

General

Application Post Glover
Maximum Temperature Rise 375 °C
Resistance Ohms 2.4 Ohm
Type Smoothwound Type SWA

Dimensions

Length 12 in
Weight 2.6 lb

Electrical Ratings

Current / Amperage Rating 13 A
Maximum Current Rating Amps Continuous 13 Amps