text.skipToContent text.skipToNavigation

PRSW12-12-A

by Powerohm 

Catalog ID: PRSW12-12-A

Post Glover Replacement Part, SWA Smoothwound Resistor, 3.4 Ohms, 11 A, MFG Part Number-SW12-12-A

Adjustable Taps and Spacing

Product Details

General

Application Post Glover
Maximum Temperature Rise 375 °C
Resistance Ohms 3.4 Ohm
Type Smoothwound Type SWA

Dimensions

Length 12 in
Weight 2 lb

Electrical Ratings

Current / Amperage Rating 11 A
Maximum Current Rating Amps Continuous 11 Amps