HUBBELL
SKU-SR10-150
SKU-SR10-150
PPHID-2546989-9

PRSW12-13 | Replacement Part

Brand:

Powerohm Resistors

Catalog ID:

PRSW12-13

Post Glover Replacement Part, SW Smoothwound, 4.8 Ohms, 9.2 A, MFG Part Number-SW12-13

Post Glover Replacement PartNumber-SW12-13

Product details

General

Application

Post Glover

Catalog Number

PRSW12-13

Maximum Temperature Rise

375 °C

Resistance Ohms

4.8 Ohm

Type

Smoothwound Type SW

Dimensions

Length

12 in

Weight

2.3 lb

Electrical Ratings

Current / Amperage Rating

9.2 A

Maximum Current Rating Amps Continuous

9.2 Amps

Resources and downloads

Specifications