text.skipToContent text.skipToNavigation

PRSW12-15-A

by Powerohm 

Catalog ID: PRSW12-15-A

Post Glover Replacement Part, SWA Smoothwound Resistor, 10.2 Ohms, 6.3 A, MFG Part Number-SW12-15-A

Adjustable Taps and Spacing

Product Details

General

Application Post Glover
Maximum Temperature Rise 375 °C
Resistance Ohms 10.2 Ohm
Type Smoothwound Type SWA

Dimensions

Length 12 in
Weight 2.3 lb

Electrical Ratings

Current / Amperage Rating 6.3 A
Maximum Current Rating Amps Continuous 6.3 Amps