SKU-SR10-150
SKU-SR10-150
PPHID-2546989-9

PRSW12-15 | Replacement Part

Brand:

Powerohm Resistors

Catalog ID:

PRSW12-15

Post Glover Replacement Part, SW Smoothwound, 10.2 Ohms, 6.3 A, MFG Part Number-SW12-15

Post Glover Replacement PartNumber-SW12-15

Product details

General

Application
Post Glover
Maximum Temperature Rise
375 °C
Resistance Ohms
10.2 Ohm
Type
Smoothwound Type SW

Dimensions

Length
12 in
Weight
2.3 lb

Electrical Ratings

Current / Amperage Rating
6.3 A
Maximum Current Rating Amps Continuous
6.3 Amps

Resources and downloads