text.skipToContent text.skipToNavigation

PRSW12-20-A

by Powerohm 

Catalog ID: PRSW12-20-A

Post Glover Replacement Part, SWA Smoothwound Resistor, 52.9 Ohms, 2.9 A, MFG Part Number-SW12-20-A

Adjustable Taps and Spacing

Product Details

General

Application Post Glover
Maximum Temperature Rise 375 °C
Resistance Ohms 52.9 Ohm
Type Smoothwound Type SWA

Dimensions

Length 12 in
Weight 1.5 lb

Electrical Ratings

Current / Amperage Rating 2.9 A
Maximum Current Rating Amps Continuous 2.9 Amps