SKU-PRR17SW40D0-A
SKU-PRR17SW40D0-A
PPHID-2546989-9

PRSW12-24-A | Replacement Part

Brand:

Powerohm Resistors

Catalog ID:

PRSW12-24-A

Post Glover Replacement Part, SWA Smoothwound Resistor, 186.2 Ohms, 1.5 A, MFG Part Number-SW12-24-A

Post Glover Replacement PartNumber-SW12-24-A

Adjustable Taps and Spacing

Product details

General

Application
Post Glover
Maximum Temperature Rise
375 °C
Resistance Ohms
186.2 Ohm
Type
Smoothwound Type SWA

Dimensions

Length
12 in
Weight
1.2 lb

Electrical Ratings

Current / Amperage Rating
1.5 A
Maximum Current Rating Amps Continuous
1.5 Amps

Resources and downloads