HUBBELL
Image of PRSW15-12 PRSW15-12 | Replacement Part

PRSW15-12 | Replacement Part

Brand: Powerohm Resistors

Catalog ID: PRSW15-12

Post Glover Replacement Part, SW Smoothwound, 4.4 Ohms, 11 A, MFG Part Number-SW15-12

Post Glover Replacement PartNumber-SW15-12

General

Application

Post Glover

Catalog Number

PRSW15-12

Maximum Temperature Rise

375 °C

Type

Smoothwound Type SW

Dimensions

Length

15 in

Weight

2 lb

Electrical Ratings

Maximum Current Rating Amps Continuous

11 Amps

Operational

Maximum Temperature Rise

375 °C