text.skipToContent text.skipToNavigation

PRSW15-18

by Powerohm 

Catalog ID: PRSW15-18

Post Glover Replacement Part, SW Smoothwound, 35.4 Ohms, 4 A, MFG Part Number-SW15-18

Product Details

General

Application Post Glover
Maximum Temperature Rise 375 °C
Resistance Ohms 35.4 Ohm
Type Smoothwound Type SW

Dimensions

Length 15 in
Weight 1.5 lb

Electrical Ratings

Current / Amperage Rating 4 A
Maximum Current Rating Amps Continuous 4 Amps