text.skipToContent text.skipToNavigation

PRSW15-23

By Powerohm 

Catalog ID: PRSW15-23

By Powerohm
Catalog ID:  PRSW15-23
Post Glover Replacement Part, SW Smoothwound, 191.7 Ohms, 1.7 A, MFG Part Number-SW15-23

More Options

Product Details

General

Application Post Glover
Maximum Temperature Rise 375 °C
Resistance Ohms 191.7 Ohm
Type Smoothwound Type SW

Dimensions

Length 15 in
Weight 1.6 lb

Electrical Ratings

Current / Amperage Rating 1.7 A
Maximum Current Rating Amps Continuous 1.7 Amps