text.skipToContent text.skipToNavigation

PRSW16-10

by Powerohm 

Catalog ID: PRSW16-10

Post Glover Replacement Part, SW Smoothwound, 2.7 Ohms, 15 A, MFG Part Number-SW16-10

Product Details

General

Application Post Glover
Maximum Temperature Rise 375 °C
Resistance Ohms 2.7 Ohm
Type Smoothwound Type SW

Dimensions

Length 16.5 in
Weight 2.3 lb

Electrical Ratings

Current / Amperage Rating 15 A
Maximum Current Rating Amps Continuous 15 Amps