text.skipToContent text.skipToNavigation

PRSW16-13-A

by Powerohm 

Catalog ID: PRSW16-13-A

Post Glover Replacement Part, SWA Smoothwound Resistor, 7 Ohms, 9.2 A, MFG Part Number-SW16-13-A

Adjustable Taps and Spacing

Product Details

General

Application Post Glover
Maximum Temperature Rise 375 °C
Resistance Ohms 7 Ohm
Type Smoothwound Type SWA

Dimensions

Length 16.5 in
Weight 2.3 lb

Electrical Ratings

Current / Amperage Rating 9.2 A
Maximum Current Rating Amps Continuous 9.2 Amps