MY LISTS
HUBBELL
Image of PRSW16-13 PRSW16-13 | Replacement Part

PRSW16-13 | Replacement Part

Brand: Powerohm Resistors

Catalog ID: PRSW16-13

Post Glover Replacement Part, SW Smoothwound, 7 Ohms, 9.2 A, MFG Part Number-SW16-13

Post Glover Replacement PartNumber-SW16-13

General

Application

Post Glover

Catalog Number

PRSW16-13

Maximum Temperature Rise

375 °C

Type

Smoothwound Type SW

Dimensions

Length

16.5 in

Weight

2.3 lb

Electrical Ratings

Maximum Current Rating Amps Continuous

9.2 Amps

Operational

Maximum Temperature Rise

375 °C