text.skipToContent text.skipToNavigation

PRSW16-19-A

by Powerohm 

Catalog ID: PRSW16-19-A

Post Glover Replacement Part, SWA Smoothwound Resistor, 54.7 Ohms, 3.4 A, MFG Part Number-SW16-19-A

Adjustable Taps and Spacing

Product Details

General

Application Post Glover
Maximum Temperature Rise 375 °C
Resistance Ohms 54.7 Ohm
Type Smoothwound Type SWA

Dimensions

Length 16.5 in
Weight 1.8 lb

Electrical Ratings

Current / Amperage Rating 3.4 A
Maximum Current Rating Amps Continuous 3.4 Amps