text.skipToContent text.skipToNavigation

PRSW2-10-A

by Powerohm 

Catalog ID: PRSW2-10-A

Post Glover Replacement Part, SWA Smoothwound Resistor, 0.6 Ohms, 18.6 A, MFG Part Number-SW2-10-A

Adjustable Taps and Spacing

Product Details

General

Application Post Glover
Maximum Temperature Rise 375 °C
Resistance Ohms 0.6 Ohm
Type Smoothwound Type SWA

Dimensions

Length 6 in

Electrical Ratings

Current / Amperage Rating 18.6 A
Maximum Current Rating Amps Continuous 18.6 Amps
Wattage 300 W