SKU-PRR17SW40D0-A
SKU-PRR17SW40D0-A
PPHID-2546989-9

PRSW2-12-A | Replacement Part

Brand:

Powerohm Resistors

Catalog ID:

PRSW2-12-A

Post Glover Replacement Part, SWA Smoothwound Resistor, 1.2 Ohms, 13.4 A, MFG Part Number-SW2-12-A

Post Glover Replacement PartNumber-SW2-12-A

Adjustable Taps and Spacing

Product details

General

Application
Post Glover
Maximum Temperature Rise
375 °C
Resistance Ohms
1.2 Ohm
Type
Smoothwound Type SWA

Dimensions

Length
6 in

Electrical Ratings

Current / Amperage Rating
13.4 A
Maximum Current Rating Amps Continuous
13.4 Amps
Wattage
300 W

Resources and downloads