SKU-SR10-150
SKU-SR10-150
PPHID-2546989-9

PRSW2-24 | Replacement Part

Brand:

Powerohm Resistors

Catalog ID:

PRSW2-24

Post Glover Replacement Part, SW Smoothwound, 78 Ohms, 1.7 A, MFG Part Number-SW2-24

Post Glover Replacement PartNumber-SW2-24

Product details

General

Application

Post Glover

Catalog Number

PRSW2-24

Maximum Temperature Rise

375 °C

Resistance Ohms

78 Ohm

Type

Smoothwound Type SW

Dimensions

Length

6 in

Electrical Ratings

Current / Amperage Rating

1.7 A

Maximum Current Rating Amps Continuous

1.7 Amps

Wattage

300 W

Resources and downloads

Specifications