SKU-SR10-150
SKU-SR10-150
PPHID-2546989-9

PRSW3-14 | Replacement Part

Brand:

Powerohm Resistors

Catalog ID:

PRSW3-14

Post Glover Replacement Part, SW Smoothwound, 4.4 Ohms, 9.5 A, MFG Part Number-SW3-14

Post Glover Replacement PartNumber-SW3-14

Product details

General

Application
Post Glover
Maximum Temperature Rise
375 °C
Resistance Ohms
4.4 Ohm
Type
Smoothwound Type SW

Dimensions

Length
9 in

Electrical Ratings

Current / Amperage Rating
9.5 A
Maximum Current Rating Amps Continuous
9.5 Amps
Wattage
450 W

Resources and downloads