SKU-SR10-150
SKU-SR10-150
PPHID-2546989-9

PRSW3-28 | Replacement Part

Brand:

Powerohm Resistors

Catalog ID:

PRSW3-28

Post Glover Replacement Part, SW Smoothwound, 564.8 Ohms, 0.8 A, MFG Part Number-SW3-28

Post Glover Replacement PartNumber-SW3-28

Product details

General

Application
Post Glover
Maximum Temperature Rise
375 °C
Resistance Ohms
564.8 Ohm
Type
Smoothwound Type SW

Dimensions

Length
9 in

Electrical Ratings

Current / Amperage Rating
0.8 A
Maximum Current Rating Amps Continuous
0.8 Amps
Wattage
450 W

Resources and downloads