text.skipToContent text.skipToNavigation

PRSW4-11

by Powerohm 

Catalog ID: PRSW4-11

Post Glover Replacement Part, SW Smoothwound, 2.2 Ohms, 15.8 A, MFG Part Number-SW4-11

Product Details

General

Application Post Glover
Maximum Temperature Rise 375 °C
Resistance Ohms 2.2 Ohm
Type Smoothwound Type SW

Dimensions

Length 12 in

Electrical Ratings

Current / Amperage Rating 15.8 A
Maximum Current Rating Amps Continuous 15.8 Amps
Wattage 600 W