text.skipToContent text.skipToNavigation

PRSW4-17-A

by Powerohm 

Catalog ID: PRSW4-17-A

Post Glover Replacement Part, SWA Smoothwound Resistor, 17.9 Ohms, 5.6 A, MFG Part Number-SW4-17-A

Adjustable Taps and Spacing

Product Details

General

Application Post Glover
Maximum Temperature Rise 375 °C
Resistance Ohms 17.9 Ohm
Type Smoothwound Type SWA

Dimensions

Length 12 in

Electrical Ratings

Current / Amperage Rating 5.6 A
Maximum Current Rating Amps Continuous 5.6 Amps
Wattage 600 W