text.skipToContent text.skipToNavigation

PRSW4-21-A

by Powerohm 

Catalog ID: PRSW4-21-A

Post Glover Replacement Part, SWA Smoothwound Resistor, 70.6 Ohms, 2.8 A, MFG Part Number-SW4-21-A

Adjustable Taps and Spacing

Product Details

General

Application Post Glover
Maximum Temperature Rise 375 °C
Resistance Ohms 70.6 Ohm
Type Smoothwound Type SWA

Dimensions

Length 12 in

Electrical Ratings

Current / Amperage Rating 2.8 A
Maximum Current Rating Amps Continuous 2.8 Amps
Wattage 600 W