text.skipToContent text.skipToNavigation

PRSW5-14-A

by Powerohm 

Catalog ID: PRSW5-14-A

Post Glover Replacement Part, SWA Smoothwound Resistor, 8.1 Ohms, 9.5 A, MFG Part Number-SW5-14-A

Adjustable Taps and Spacing

Product Details

General

Application Post Glover
Maximum Temperature Rise 375 °C
Resistance Ohms 8.1 Ohm
Type Smoothwound Type SWA

Dimensions

Length 15 in

Electrical Ratings

Current / Amperage Rating 9.5 A
Maximum Current Rating Amps Continuous 9.5 Amps
Wattage 725 W