text.skipToContent text.skipToNavigation

PRSW7-13

by Powerohm 

Catalog ID: PRSW7-13

Post Glover Replacement Part, SW Smoothwound, 2.6 Ohms, 9.2 A, MFG Part Number-SW7-13

Product Details

General

Application Post Glover
Maximum Temperature Rise 375 °C
Resistance Ohms 2.6 Ohm
Type Smoothwound Type SW

Dimensions

Length 7.25 in
Weight 2.3 lb

Electrical Ratings

Current / Amperage Rating 9.2 A
Maximum Current Rating Amps Continuous 9.2 Amps