SKU-PRR17SW40D0-A
SKU-PRR17SW40D0-A
PPHID-2546989-9

PRSW7-22-A | Replacement Part

Brand:

Powerohm Resistors

Catalog ID:

PRSW7-22-A

Post Glover Replacement Part, SWA Smoothwound Resistor, 60.2 Ohms, 2 A, MFG Part Number-SW7-22-A

Post Glover Replacement PartNumber-SW7-22-A

Adjustable Taps and Spacing

Product details

General

Application
Post Glover
Maximum Temperature Rise
375 °C
Resistance Ohms
60.2 Ohm
Type
Smoothwound Type SWA

Dimensions

Length
7.25 in
Weight
1.3 lb

Electrical Ratings

Current / Amperage Rating
2 A
Maximum Current Rating Amps Continuous
2 Amps

Resources and downloads