SKU-SR10-150
SKU-SR10-150
PPHID-2546989-9

PRSW7-23 | Replacement Part

Brand:

Powerohm Resistors

Catalog ID:

PRSW7-23

Post Glover Replacement Part, SW Smoothwound, 81.1 Ohms, 1.7 A, MFG Part Number-SW7-23

Post Glover Replacement PartNumber-SW7-23

Product details

General

Application
Post Glover
Maximum Temperature Rise
375 °C
Resistance Ohms
81.1 Ohm
Type
Smoothwound Type SW

Dimensions

Length
7.25 in
Weight
1.6 lb

Electrical Ratings

Current / Amperage Rating
1.7 A
Maximum Current Rating Amps Continuous
1.7 Amps

Resources and downloads