text.skipToContent text.skipToNavigation

RH200

By Powerohm 

Catalog ID: RH200

By Powerohm
Catalog ID:  RH200
Powerohm's Ribbon Resistors are most commonly used for motor acceleration and braking, but are also suitable for dynamic braking of variable frequency drives, load banks, harmonic filtering and some neutral grounding applications. Our ribbon resistors are ideal for use on crane systems, various steel mill applications and transit applications. Resistor banks feature a high-current stainless steel element double insulated from supporting end frames with all silicone mica. The continuous ribbon element is formed by folding a wide strip of stainless alloy back and forth to produce an evenly spaced bank

Voltage Rating: 600 VAC. Resistance Tolerance: +/- 10%

More Options

Product Details

General

Nominal Current (A) 8360
Resistance Ohms 0.209 Ohm
Size 8
System Voltage 600 VAC
Type Ribbon Resistor Type RH

Dimensions

Depth 13 in
Length 26.5 in
Weight 37 lb
Width 11 in