SKU-RH180
SKU-RH180
PPHID-2539577-1

RH225 | Type RH Ribbon Resistor

Brand:

Powerohm Resistors

Catalog ID:

RH225

Type RH Ribbon Resistor 0.184 Ohms 225 A

Voltage Rating: 600 VAC. Resistance Tolerance: +/- 10%

Product details

General

Nominal Current (A)
9310
Resistance Ohms
0.184 Ohm
Size
8
System Voltage
600 VAC
Type
Ribbon Resistor Type RH

Dimensions

Depth
13 in
Length
26.5 in
Weight
38 lb
Width
11 in

Electrical Ratings

Amperage Rating
225 A
Current / Amperage Rating
225 A
Maximum Current Rating Amps Continuous
225 Amps
Wattage
9315 W

Resources and downloads