SKU-RH180
SKU-RH180
PPHID-2539577-2

RH350-D | Type RH Ribbon Resistor

Brand:

Powerohm Resistors

Catalog ID:

RH350-D

Type RH Ribbon Resistor 0.163 Ohms 350 A

Voltage Rating: 600 VAC. Resistance Tolerance: +/- 10%

Product details

General

Resistance Ohms
0.163 Ohm
System Voltage
600 VAC
Type
Ribbon Resistor Type RH

Dimensions

Depth
21.5 in
Length
26.5 in
Weight
79 lb
Width
19.44 in

Electrical Ratings

Amperage Rating
350 A
Current / Amperage Rating
350 A
Maximum Current Rating Amps Continuous
350 Amps
Wattage
19992 W

Resources and downloads