SKU-SR10-150
SKU-SR10-150
PPHID-2539572-1

SR3-1000 | Type SR Smoothwound Resistor

Brand:

Powerohm Resistors

Catalog ID:

SR3-1000

Size 3 Type SR Smoothwound Resistor 1000 Ohms 75 W

Continues Wattage -75

Product details

General

Resistance Ohms
1000 Ohm
Size
3
Type
Smoothwound Type SR

Dimensions

Depth
1.75 in
Length
3 in
Weight
0.2 lb

Electrical Ratings

Current / Amperage Rating
0.3 A
Maximum Current Rating Amps Continuous
0.3 Amps
Wattage
75 W

Resources and downloads