SKU-SR10-150
SKU-SR10-150
PPHID-2539572-1

SR3-50 | Type SR Smoothwound Resistor

Brand:

Powerohm Resistors

Catalog ID:

SR3-50

Size 3 Type SR Smoothwound Resistor 50 Ohms 75 W

Continues Wattage -75

Product details

General

Catalog Number

SR3-50

Resistance Ohms

50 Ohm

Size

3

Type

Smoothwound Type SR

Dimensions

Depth

1.75 in

Length

3 in

Weight

0.2 lb

Electrical Ratings

Current / Amperage Rating

1.2 A

Maximum Current Rating Amps Continuous

1.2 Amps

Wattage

75 W

Resources and downloads

Specifications