SKU-SR10-150
SKU-SR10-150
PPHID-2539572-2

SR4-4 | Type SR Smoothwound Resistor

Brand:

Powerohm Resistors

Catalog ID:

SR4-4

Size 4 Type SR Smoothwound Resistor 4 Ohms 125 W

Continues Wattage -125

Product details

General

Resistance Ohms
4 Ohm
Size
4
Type
Smoothwound Type SR

Dimensions

Depth
1.75 in
Length
4 in

Electrical Ratings

Current / Amperage Rating
5.6 A
Maximum Current Rating Amps Continuous
5.6 Amps
Wattage
125 W

Resources and downloads