text.skipToContent text.skipToNavigation

SR4-500

by Powerohm 

Catalog ID: SR4-500

Powerohm's Type SR & SXR Smoothwound Resistors are most commonly used for light-duty braking of variable frequency drives, small horsepower motor control, space heaters and any low wattage, high resistance load application. They are constructed of low temperature coefficient wire alloy wound on a high quality porcelain core complete with stainless steel terminals and a ceramic coating.

  • Continues Wattage -125
  • SR type Smoothwound Resistors can be used in any AC or DC power circuit
  • SR resistors are suitable for continuous duty applications where high resistance and low current are required
  • Withstands considerable shock and hence suitable for high vibration applications
  • Continues Wattage:125

Voltage Rating: 600 VAC. Resistance Tolerance: +/- 10%

Product Details

General

Lead Length 4
Nominal Current (A) 125
Resistance Ohms 500 Ohm
Size 4
System Voltage 600 VAC
Type Smoothwound Type SR

Dimensions

Depth 1.25 in
Length 4 in
Weight 0.3 lb
Width 1.75 in

Electrical Ratings

Current / Amperage Rating 0.5 A
Maximum Current Rating Amps Continuous 0.5 Amps
Wattage 125 W