SKU-SR10-150
SKU-SR10-150
PPHID-2539572-3

SR5-800 | Type SR Smoothwound Resistor

Brand:

Powerohm Resistors

Catalog ID:

SR5-800

Size 5 Type SR Smoothwound Resistor 800 Ohms 200 W

Continues Wattage -200

Product details

General

Resistance Ohms
800 Ohm
Size
5
Type
Smoothwound Type SR

Dimensions

Depth
1.75 in
Length
5.5 in

Electrical Ratings

Current / Amperage Rating
0.5 A
Maximum Current Rating Amps Continuous
0.5 Amps
Wattage
200 W

Resources and downloads