SKU-SR10-150
SKU-SR10-150
PPHID-2539572-4

SR6-10 | Type SR Smoothwound Resistor

Brand:

Powerohm Resistors

Catalog ID:

SR6-10

Size 6 Type SR Smoothwound Resistor 10 Ohms 250 W

  • Continues Wattage -250
  • SR type Smoothwound Resistors can be used in any AC or DC power circuit
  • SR resistors are suitable for continuous duty applications where high resistance and low current are required
  • Withstands considerable shock and hence suitable for high vibration applications
  • Continues Wattage:250

Voltage Rating: 600 VAC. Resistance Tolerance: +/- 10%

Product details

General

Lead Length
6
Nominal Current (A)
250
Resistance Ohms
10 Ohm
Size
6
System Voltage
600 VAC
Type
Smoothwound Type SR

Dimensions

Depth
1.25 in
Length
6.5 in
Weight
0.5 lb
Width
1.75 in

Electrical Ratings

Current / Amperage Rating
5 A
Maximum Current Rating Amps Continuous
5 Amps
Wattage
250 W

Resources and downloads